Wi-Fi Products

Wi-Fi 6 + Bluetooth Solutions

The SiWx917 features Wi-Fi 6 and Bluetooth LE 5.4 along with an integrated application processor. Matter ready, the SiWx917 is targeted for battery powered or IoT devices looking for ultra-low power consumption with always on cloud connectivity.

IoT Optimized Wi-Fi

Wi-Fi has become one of the most prevalent technologies anywhere in the world, with anything that might benefit from being online getting connected. Wi-Fi 6, which offers a host of advantages tailored for low-power IoT Wi-Fi development, is accelerating this adoption.

Explaining the SiWx917
Low-Power Wi-Fi Features

Take a look at the SiWx917’s power-saving capabilities and the energy-efficient design principles of Wi-Fi 6. Gain practical insights, explore advanced power optimization techniques, and learn best practices to achieve up to 5 years of battery life for smart devices. 

Silicon Labs’ Wi-Fi portfolio features Wi-Fi 6 and Wi-Fi 4 SoC solutions that support Wi-Fi and Bluetooth with ultra-low power consumption for long battery life, high performance for edge computing, best-in-class security, long range and modules that are FCC, IC and ETSI/CE, MIC certified.

Wi-Fi Modules and SoCs Select Columns
Select Columns
Wi-Fi Version Frequency Bands Matter Support Application MCU Onboard IP Support Key Peripherals Flash (kB) RAM (kB) PSRAM

Sort A -> Z
Sort Z -> A

Filter by values...

Wi-Fi Kits & Boards

Explorer Kits
Low cost exploratory kits - to get you started
Pro Kits
Modular kits for software development and feature evaluation of IoT devices
Development Kits
Full-featured application development kits
Radio Boards
Wireless starter kit plug-in boards featuring specific SoC or module wireless devices
Expansion Boards
Starter kit and ecosystem accessory boards
Debug and Programming Tools
Debugging and programming tools and accessories

Wi-Fi Software Development

Our Wi-Fi solutions are designed specifically for the IoT, where robust RF performance, low power consumption, easy application development and fast time-to-market are key requirements.

  Wi-Fi 6 + Bluetooth LE developers using hostless SoC mode or hosted mode with Linux or bare-metal or RTOS based host MCUs with products such as the SiWx917 ultra low power Wi-Fi + Bluetooth combo solutions can find support material, drivers and software repositories.
  The WGM110 Wi-Fi Software contains a complete Software Development Kit for developing Wi-Fi IoT applications. It includes all of the software tools needed to deliver your application on time. Take advantage of the free SDK, flexible and easy-to-use APIs and device firmware upgrades capabilities.



Related Documentation



Development Questions?

  • Visit The Community

    Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.

Featured Wi-Fi Applications

On top of supporting IP networks within Wi-Fi, developers can leverage Silicon Labs' broad IoT wireless expertise that spans building automation, smart home, industrial IoT, and smart markets to connect a wide range of networks and devices—regardless of the underlying network protocol.

Smart Door Locks

Wearables

Sensors

Clinical Medical

Fleet Management

Smart Metering

Low-Power Wi-Fi SoCs Designed Specifically for the IoT

IoT applications are often constrained by power, size, and resources and are vulnerable to online and physical hacking. The challenge for Wi-Fi is to deliver adequate performance while reducing power consumption and MIPS requirements while also delivering a high level of security. Here you can learn more about some of the differentiating aspects of our IoT-optimized Wi-Fi solutions.

Differentiated Wi-Fi for the Internet of Things

Ultra-Low Power Consumption

  • The SiWx917 family of Wi-Fi 6 and Bluetooth LE solutions offer the lowest power consumption for IoT device makers with robust security.
  • Our devices offer the industry’s lowest power for always-on wireless cloud connectivity based on intelligent power management and multiple sleep modes across transmit, receive, and sleep modes.


Multiprotocol Icon

Flawless Multiprotocol Performance from the Leader in IoT

  • Our portfolio features multiprotocol support via SiWx917 providing Wi-Fi 6 and Bluetooth LE.
  • Superior RF ensures reliable connectivity in environments despite significant RF interference, maintaining high data rates with fewer retransmissions to save power and channel capacity.
  • Third-party test houses run tests against hundreds of different Wi-Fi access points to ensure high interoperability, reliability, and power efficiency in different environments.
  • We offer full-stack networking, security, and coexistence features, future-proofing current designs, and enabling upgrades without relying on multiple vendors.


Security Icon

Industry-Leading Security Stand Alone SoCs or When Coupled with our Secure Host MCUs

  • Our Wi-Fi 6 solution, SiWx917, features an advanced security engine to ensure a high level of device, protocol, and networking security, protecting your devices and users from cyber threats.
  • We offer security services for the implementation of ‘Zero Trust’ security architectures to meet emerging cybersecurity standards.
  • Our devices have several advanced built-in security features, including secure boot, secure link, and secure debug.
  • Silicon Labs EFR32 wireless MCUs support Secure Vault, the most advanced security software suite with the highest PSA Certification Level 3.


Simplicity Studio Icon

Simplified Tools and Ease of Development

  • Simplicity Studio is the unified development environment for all Silicon Labs technologies, SoCs, and modules.
  • Users can access web and SDK resources, software and hardware configuration tools, and an IDE.
  • Provides guidance through an optimized workflow, enabling quicker project progression, device configuration, and application optimization.
Close
Loading Results
Close
STAGING-PUB1