Smart Interface Controller ICs
Enable quick and effective communications with our world-class, high-performance interface devices.
Using our world-class design expertise, we’ve created a family of interface devices to help you differentiate products and speed time-to-market. These mixed-signal IC products span different technologies and standards to enable quick and effective communication between two devices or functionalities.
USB Bridges | Digital Audio Bridges | Touch | LCD Controllers | |
USB | Full Speed | Full Speed | — | — |
UART | 1 to 4 | 1 | — | — |
I2C | Up to 1 I2C Slave | — | Up to 1 I2C Slave | 400 kHz I2C Master |
I2S | — | 1 | — | 40 Wire SPI |
Capacitive Sense | — | — | 7-13 Channels | — |
Parallel | — | — | — | — |
Ethernet | — | — | — | — |
LCD | — | — | — | Up to 128 Segments |
GPIO | 4-7 GPIO/O | 8 I/O | 7 GPIO | 20-36 GPIO |
Featured Product | CP2102N | CP2615 | CPT212B | CP240x |
CP2102N USBXpress Bridge Development Kit
The CP2102N-EK kit is designed to showcase the various features of the CP2102N USBXpress devices. These highly-integrated USB-to-UART bridge controllers provide a simple solution for updating RS-232 designs to USB using a minimum of components and PCB space. By eliminating the need for complex firmware and driver development, the CP2102N devices enable quick USB connectivity with minimal development effort.

CP2102N USBXpress Bridge Development Kit
The CP2102N-EK kit is designed to showcase the various features of the CP2102N USBXpress devices. These highly-integrated USB-to-UART bridge controllers provide a simple solution for updating RS-232 designs to USB using a minimum of components and PCB space. By eliminating the need for complex firmware and driver development, the CP2102N devices enable quick USB connectivity with minimal development effort.