EZRadioPRO Common Specs
- IEEE 802.15.4g
- Wireless M-Bus
- High temperature 125 C° support (Si4468/7)
- Frequency range = 119–1050 MHz
- Receive sensitivity = -124 to –133 dBm
- Modulation
- (G)FSK, (G)MSK, 2(G)FSK, 4(G)FSK
- OOK
- Max output power up to +20 dBm
- PA support for +27 dBm or +30 dBm
- Low active power consumption
- Preamble Sense Node
- 10/13 mA RX
- 18 mA TX at +10 dBm (Si4460)
- Ultra-low current powerdown modes
- 30 nA shutdown, 40 nA standby
- Data rate = 0.1 kbps to 1 Mbps
- Power supply = 1.8 - 3.8 V
- Excellent selectivity performance
- 58 to 69 dB adjacent channel
- > 73 dB blocking at 1 MHz
- > 84 dB blocking for >8 MHz offset
- Antenna diversity and T/R switch control
- Highly configurable packet handler
- Low BOM
- Low Battery Detector
- Temperature Sensor
Find the Right EZRadioPRO Device Select Columns
Part Number | Function | Output Power Range (dBm) | RX Current (mA) | +11/+20 dBm TX Current (mA) | +13 dBm TX Current (mA) | Package Type | FSK (kbps) | OOK (kbps) | Frequency Range (MHz) | RX Sensitivity (dBm) |
---|
Sort A -> Z
Sort Z -> A
Filter by values...
EZRadioPRO Si4438 490 MHz Wireless Development Kit
The Si4438 development kit provides the tools necessary to evaluate using the Si4438 EZRadioPRO® low-current RF transceiver operating at the 490 MHz frequency.

EZRadioPRO Si4438 490 MHz Wireless Development Kit
The Si4438 development kit provides the tools necessary to evaluate using the Si4438 EZRadioPRO® low-current RF transceiver operating at the 490 MHz frequency.
EZRadioPRO Si4461 868 MHz Wireless Development Kit
The Si4461 development kit provides the tools necessary to evaluate using the Si4461 EZRadioPRO low current RF transceiver operating at the 868 MHz frequency.

EZRadioPRO Si4461 868 MHz Wireless Development Kit
The Si4461 development kit provides the tools necessary to evaluate using the Si4461 EZRadioPRO low current RF transceiver operating at the 868 MHz frequency.
EZRadioPRO Si4463 915 MHz Wireless Development Kit
The Si4463 development kit provides the tools necessary to evaluate using the Si4463 EZRadioPRO low current RF transceiver operating at the 915 MHz frequency.

EZRadioPRO Si4463 915 MHz Wireless Development Kit
The Si4463 development kit provides the tools necessary to evaluate using the Si4463 EZRadioPRO low current RF transceiver operating at the 915 MHz frequency.
915 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 915 MHz frequency band.

915 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 915 MHz frequency band.
434 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 434 MHz frequency band.

434 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 434 MHz frequency band.
868 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 868 MHz frequency band.

868 MHz Antenna Matrix Development Kit
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 868 MHz frequency band.
EZRadioPRO Wireless Motherboard Development Kit
The MSC‑F930‑PDK provides a standalone demonstration platform and software development platform for wireless devices together with the Wireless Development Suite (WDS).

EZRadioPRO Wireless Motherboard Development Kit
The MSC‑F930‑PDK provides a standalone demonstration platform and software development platform for wireless devices together with the Wireless Development Suite (WDS).