Bluegiga Module Common Specs
Bluetooth:
- Bluetooth Smart (low energy) support
- L2CAP, ATT, GATT, GAP and Security Manager
- Bluetooth Smart profiles
- Client and master mode
- Up to 8 connections in master mode
- 100 kbps+ throughput
- Over-the-Air firmware upgrade
Hardware Features:
- UART host interface
- SPI, I2C, PWM, UART, GPIO peripheral interfaces
- 12-bit ADCs
- Temperature range: -40°C to +85°C
- Dimensions: 15.75 mm x 9.15 mm x 1.9 mm
- Power supply: 2.0 - 3.6 V
Radio:
- Bluetooth 4.0 low energy radio
- Transmit power: +0 dBm
- Receiver sensitivity: -93 dBm
- Integrated antenna
- TX peak current: 18.2 mA
- TX peak current: 18.2 mA (with DC/DC)
- RX peak current: 14.3 mA
- Sleep mode current: 0.4uA
MCU Features:
- 8051 microcontroller
- 8 kB RAM
- 128 kB or 256 kB Flash
Software Features:
- Embedded Bluegiga Bluetooth Smart Stack
- BGAPI™ host protocol
- Bluegiga BGScript™ programming for standalone applications
- Standalone applications can be created with ANSI C and IAR Embedded Workbench SDK
- Bluegiga Profile Toolkit™ for developing Bluetooth Smart profiles
Qualifications:
- Bluetooth
- CE
- FCC
- IC
- Japan
- South Korea
Find the Right Bluegiga Legacy Module Select Columns
Part Number | TX Power (dBm) | RX Sensitivity (dBm) | Typical Range | MCU Core | Dimensions (mm) |
---|
Sort A -> Z
Sort Z -> A
Filter by values...
Bluegiga DKBT Bluetooth Development Kit
The DKBT Bluetooth Smart Ready Development Kit provides the proper environment for developing and prototyping Bluetooth Smart Ready applications.

Bluegiga DKBT Bluetooth Development Kit
The DKBT Bluetooth Smart Ready Development Kit provides the proper environment for developing and prototyping Bluetooth Smart Ready applications.