Bluegiga Classic Module Common Specs
Bluetooth:
- Bluetooth 4.1 Smart Ready compliant
- Up to 6 x BR/EDR connections
- Up to 7 x BLE connections1 x BR/EDR + 7 x BLE connections simultaneously
- SPP, iAP2, HID and GATT over BR Bluetooth profiles
- Any Bluetooth Smart profile
- 1000 kbps throughput over SPP
- 200 kbps throughput over iAP2
- 100 kbps throughput over BLE
Hardware Features:
- UART host interface
- SPI, UART and I2C peripheral interfaces
- GPIO and ADC
- RTC
- Supply voltage: 2.2 V to 3.6 V
- Dimensions: 11.0 mm x 13.9 mm x 2.2 mm
Radio:
- Integrated antenna
- TX Power: +12 dBm with Bluetooth BR/EDR
- TX Power: +8 dBm with Bluetooth LE
- RX Sensitivity: -96 dBm
- 200-400 meter LoS range
MCU Features:
- ARM Cortex-M0
- 48 MHz
- 16 kB RAM
- 128 kB flash
Software Features:
- Integrated Bluetooth Smart Ready Stack
- BGAPI™ serial protocol API over UART for modem usage
- BGLIB™ host API which implements BGAPI protocol
- BGScript scripting language for standalone usage
- Profile Toolkit™ for creating GATT based services
Qualifications:
- Temperature range: -40° C to +85°C
- Bluetooth
- CE
- FCC
- IC
- Japan
- South Korea
Find the Right Bluegiga Legacy Module Select Columns
Part Number | TX Power (dBm) | RX Sensitivity (dBm) | Typical Range | Dimensions (mm) |
---|
Sort A -> Z
Sort Z -> A
Filter by values...
Bluegiga DKBT Bluetooth Development Kit
The DKBT Bluetooth Smart Ready Development Kit provides the proper environment for developing and prototyping Bluetooth Smart Ready applications.

Bluegiga DKBT Bluetooth Development Kit
The DKBT Bluetooth Smart Ready Development Kit provides the proper environment for developing and prototyping Bluetooth Smart Ready applications.