EZRadio Common Specs
- Frequency range = 284 – 960 MHz
- Receive sensitivity = -116 dBm
- Max output power up to +13 dBm
- Modulation
- (G)FSK
- OOK
- Low active power consumption
- 18 mA TX at +10 dBm
- Low standby current = 40 nA - 50 nA
- Max data rate = 500 kbps
- Packet handling including preamble, sync word and CRC
- Direct mode for legacy applications
- Power supply = 1.8 - 3.6 V
- TX 64 byte FIFO
- Programmable PA output
- Integrated battery voltage sensor
- Low BOM
Find the Right EZRadio Device
Select Columns
Part Number | Function | Max Output Power (dBm) | Supply Voltage (V) | Package Type | FSK (kbps) | OOK (kbps) | RX Sensitivity (dBm) | Frequency Bands (MHz) |
---|---|---|---|---|---|---|---|---|
Transmitter | 10 | 1.8 3.6 | SOIC14 | 100 | 50 | — | 27 - 960 | |
Transmitter | 10 | 1.8 3.6 | MSOP10 | 100 | 50 | — | 27 - 960 | |
Transmitter | 0 | 1.8 3.6 | MSOP10 | 100 | 50 | — | 27 - 960 | |
Transmitter | 13 | 1.8 3.6 | QFN20 | 500 | 120 | 116 | 284–960 | |
Receiver | — | 1.8 3.6 | QFN20 | 256 | 40 | -118 | 315; 434; 868; 915 | |
Receiver | — | 1.8 3.6 | QFN20 | 500 | 120 | -116 | 284 - 960 | |
Receiver | — | 1.8 3.6 | QFN20 | 120 | 120 | -113 | 315; 434; 868; 915 | |
Transmitter | 3 | 2.2 5.4 | TSSOP16 | 256 | 0 | — | 315; 434; 868; 915 | |
Transceiver | 7 | 2.2 3.8 | TSSOP16 | 115 | 0 | — | 434; 868; 915 | |
Transceiver | 13 | 1.8 3.6 | QFN20 | 500 | 120 | -115 | 284-960 |
Sort A -> Z
Sort Z -> A
Filter by values...