Bluetooth BR/EDR Module Specs
Bluetooth:
- Bluetooth v 4.2 compliant
- Up to 6x BR/EDR connections or
- Up to 7x BLE connections
- 1x BR/EDR + 6x BLE connections simultaneously
- Scatternet: 3 simultaneous piconets
Interfaces:
- UART host interfaces
- UART and 2 x I2C peripheral interfaces
- 10 GPIO
- Three channel 12-bit ADC
- Integrated antenna
- 11.6 x 16.0 x 2.2 mm
Radio:
- TX power up to +12 dBm / +8 dBm (BLE)
- RX sensitivity -96 dBm
- 400-550 m LOS range
MCU Features:
- ARM® Cortex®-M4
- 40 MHz Clock Speed
- Low Active Mode Current: 63 µA/MHz
- 256 kB Flash, 32 kB RAM
Software Features:
- BGAPI™ serial API over UART for NCP
- BGScript™ scripting language
- iWRAP compatibility for legacy WTxx
- SPP, iAP3, HID Bluetooth profiles
- Any GATT-based BLE profile
- 1 Mbps throughput over SPP
Certifications:
- Bluetooth 4.2 Host and Controller
- FCC, ISEDC, CE, S. Japan, S. Korea and SRRC (China)
Find the Right Bluegtooth BR/ERD Module Select Columns
Part Number | TX Power (dBm) | RX Sensitivity (dBm) | Typical Range | Dimensions (mm) |
---|
Sort A -> Z
Sort Z -> A
Filter by values...
Dual-Mode BR/EDR Bluetooth LE Module Development Kit
The BT122 Dev Kit is a small form factor kit for evaluating BT122 dual-mode Bluetooth module. It is ideal for developing and prototyping IoT applications including point-of-sale, HID, industrial automation, medical and serial cable replacement.

Dual-Mode BR/EDR Bluetooth LE Module Development Kit
The BT122 Dev Kit is a small form factor kit for evaluating BT122 dual-mode Bluetooth module. It is ideal for developing and prototyping IoT applications including point-of-sale, HID, industrial automation, medical and serial cable replacement.