A Secure Connected Product Platform

A secure, API-based, flexible platform that contains a revolutionary OS purpose-built for commercial grade IoT. All the key ingredients to connect your product, create a dashboard to manage and monitor in-field products and quickly build highly responsive mobile apps for your customers.
 

Zentri Secure Connected Product Platform

The Secure Connected Product Platform is composed of flexible components that are connected with standard interfaces allowing product companies to select the right set for their product needs. ZentriOS is a purpose-built operating system for secure connected products. ZentriOS is available on Zentri hardware modules and on hardware from major semiconductor manufacturers. Zentri Device Management Service manages all aspects of firmware, software, and apps for your product with high levels of security and reliability.

Zentri Cloud Connector allows customers to connect Zentri’s platform to their own cloud and monitor, control, and store analytics. Zentri Cloud Service is an optional cloud service that allows product companies to quickly get product monitoring, control, and analytics up and running. Zentri Mobile SDK simplifies mobile app development for iOS and Android apps that connect to your product and the cloud.



Zentri Device Management Service

Zentri Device Management Service instantly allows ZentriOS connected devices to be provisioned with its own unique secure identity and configuration. The service is built to deliver secure, encrypted, product specific over the air (OTA) updates to products that are in market. A product inventory view is built into the service with live updates on when products are upgraded, geo-location and status of the product.



Zentri Cloud Connector

Customers who go beyond secure updates and product inventory can monitor and control the product using the Cloud Connector. The service allows secure delivery of analytics captured from the product to the cloud. A typical customer for this service has a cloud service provider such as Amazon Web Services, Microsoft Azure, etc. and Zentri Cloud Connector enables the use of the existing cloud infrastructure for product monitoring, control and capturing product analytics. The RESTful APIs that are part of the service are used to compose operational dashboards or plug-in to existing dashboards



Zentri Cloud Service

Customers who go beyond secure updates and product inventory can monitor and control their product using the Cloud Connector and Zentri Cloud Service. The service additionally allows secure delivery of analytics captured from the product to the cloud. A typical customer for this service requires deployment of the service in days or weeks and relies on Zentri’s cloud infrastructure for product monitoring, control and capturing product analytics. The RESTful and WebSocket APIs that are part of the service may be used to compose operational dashboards or plug-in to existing dashboards..



Zentri Mobile App SDK

The Mobile App SDK offers secure Wi-Fi or Bluetooth LE connectivity from an iOS or Android mobile app to the product that is being managed. The libraries enable ‘1-Click’ wireless setup for product users, simple device discovery on a network and delivers a highly responsive user experience by making intelligent decisions on when to connect directly to the product and when to go to the cloud.

Close
Loading Results
Close
STAGING-PUB2