Find the Right Classic USB Bridge Device Select Columns
Part Number | Dig I/O Pins | Package Type | Package Size (mm) | Internal Oscillator | Communications | EEPROM | FIFO | Interface |
---|
Sort A -> Z
Sort Z -> A
Filter by values...
CP2103 Microcontroller Development Kit
The CP2103EK Development Kit contains a USB-to-UART/RS-232 evaluation board based on the CP2103 USB to UART bridge, a complete set of device drivers, USB, and RS-232 cables and full documentation. The evaluation board includes an RS-232 level translator and DB-9 connector as well as access to the 3.3 V UART signals.

CP2103 Microcontroller Development Kit
The CP2103EK Development Kit contains a USB-to-UART/RS-232 evaluation board based on the CP2103 USB to UART bridge, a complete set of device drivers, USB, and RS-232 cables and full documentation. The evaluation board includes an RS-232 level translator and DB-9 connector as well as access to the 3.3 V UART signals.