SLWSTK6241A

MSRP $299.00

EZR32HG 434 MHz Wireless Starter Kit

The Silicon Labs EZR32HG Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32HG Wireless MCUs. The kit features an on-board J-Link debugger, an Advanced Energy Monitor for real-time current and voltage monitoring, a Virtual COM port interface, and access to the Packet Trace Interface (PTI).

The WSTK Mainboard is paired with an EZR32HG radio board that plugs directly into the mainboard. The radio board feature the EZR32HG device and the RF interface. All debug functionality, including AEM, VCOM and PTI, can also be used towards an external target instead of the included radio board. To further enhance the WSTK usability, the WSTK Mainboard contains sensors and peripherals demonstrating some of the Wireless MCU's many capabilities.

MSRP $299.00

 

Contents:

  • (2) BRD4542B EZR32HG 434 MHz +10 dBm Radio Boards
  • (2) 434 MHz antennas with SMA connector
  • (2) USB Type A to USB Mini-B cables
  • (2) USB Type A to USB Micro-B cables
  • (1) BRD8010A WSTK Debug Adapter 

Radio Board Specs:

  • Device: EZR32HG330FG55G
  • Frequency: 434 MHz
  • CPU core: ARM® Cortex®-M0+
  • Flash memory: 64 kB
  • RAM: 8 kB
  • Crystals for LFXO and HFXO: 32.768 kHz and 24 MHz
  • Crystal for RF: 30 MHz
  • Full speed USB 2.0 (12 Mbps)
  • Output Power: +10 dBm

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Close
Loading Results
Close
STAGING-PUB2