DKBLE
MSRP $208.50
MSRP $208.50
OVERVIEW
DKBLE Development Kit Contents:
- DKBLE evaluation board
- UART-to-USB converter
- 3 software-programmable buttons
- Display (SPI)
- 3-axis accelerometer
- Altimeter
- Potentiometer
- IO headers
- CR2032 battery holder
- TPS62730 DC/DC converter
- Debug interface + on-board CC debugger
- External SPI flash (for OTA updates)
- BLE121LR, BLE113-A, BLE113-A-M256K and BLE112 carrier boards
- BLED112 USB dongle
- USB cable
- Documentation
Bluetooth Smart Software Includes:
- A full Bluetooth Smart stack with L2CAP, ATT, GATT, and Security Manager
- BGAPI™ binary protocol for applications with separate host (MCU)
- BGScript™ scripting language for standalone applications
- Profile Toolkit™ for Bluetooth low energy profile development
Bluetooth Smart SDK Contains:
- BGAPI and BGScript documentation
- BGLib host library, which implements BGAPI protocol (ANSI C)
- BGScript compiler
- BGScript and BGAPI example applications
- iOS and Android example application
- Application notes
GETTING STARTED
Step 1: Get Started with the User's Guide
TECH DOCS
SOFTWARE & TOOLS

Bluegiga Bluetooth LE
Bluetooth Low Energy Software Stack
Bluegiga's Bluetooth LE Software is a complete software stack for Bluegiga's Bluetooth LE products. The Bluetooth LE Software also contains a complete SDK for developing Bluetooth LE applications using either a host (a low power MCU) or fully standalone applications through a simple scripting language called BGScript™.
COMMUNITY & SUPPORT