Telegesis Module Common Specs
Module Features:
- 512 kB flash and 64 kB of RAM
- Side castellations for easy soldering
- 2 antenna options: Integrated chip antenna or U.FL coaxial connector
- Industry standard JTAG Programming and real time network level debugging
- Lowest Deep Sleep Current of sub 1 μA and multiple sleep modes
- Wide supply voltage range (2.1 to 3.6 V)
- Every module can act as an End Device, Router or Coordinator
- 24 general-purpose I/O lines including analogue inputs (all GPIOs of the EM3587 SoC are accessible)
- Firmware upgrades via serial port or over the air (password protected)
- Hardware supported encryption (AES-128)
Radio Features:
- 2.4 GHz ISM band
- 250 kbit/s over the air data rate
- 16 channels (802.15.4 Channel s 11 to 26)
Environmental & Qualifications:
- CE and FCC compliance, FCC modular approval
- Operating temperature range: -40°C to +85°C
Dimensions:
- SMT module 25 mm x 19 mm
Find the Right Telegesis Legacy Module Select Columns
Part Number | MCU Core | Flash | RAM | Radio | Output Power Max | Antenna | Package Size (mm) | Wireless Standards |
---|---|---|---|---|---|---|---|---|
ARM Cortex-M3 | 192 | 12 | — | 8 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 192 | 12 | — | 20 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 192 | 12 | — | 8 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 192 | 12 | — | 20 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee | |
ARM Cortex-M3 | 512 | 64 | — | 8 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee Thread | |
ARM Cortex-M3 | 512 | 64 | — | 20 | Chip antenna or U.FL connector | 25.0x19.0x3.8 | Zigbee Thread |
Sort A -> Z
Sort Z -> A
Filter by values...