Device/Module image

BGX220P22HNA

Wireless Xpress Modules BGX220

End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for the BGX220 parts. In its place we recommend the Lyra Series from Laird Connectivity.

The Bluetooth Xpress BGX220P22HNA module with up to 8 programmable output power delivers a complete Bluetooth 5 cable replacement IoT solution requiring no wireless firmware development. Using only the BGX220's UART interface, embedded systems can connect and communicate across a BLE link to smartphones and other BGX devices. Additional features such as an I2C main interface for BLE-to-I2C communication, GPIO control, and event monitoring with autonomous response provide more ways of adding features to a design.

Communicate wirelessly with smartphones and other Bluetooth Xpress devices. With its integrated antenna, RF certifications and built-in cloud connectivity for secure updates through the Xpress framework for iOS and Android development, the BGX220P22HNA addresses every challenge point in Bluetooth development, from device to cloud.

 

Key Specs

 
Antenna Option
Built-in
Bluetooth 5
Yes
TX Power
8
RX Sensitivity
-98.9
Dimensions (mm)
12.9 x 15.0 x 2.2
Antenna Option
Built-in
Bluetooth 5
Yes
TX Power
8
RX Sensitivity
-98.9
Dimensions (mm)
12.9 x 15.0 x 2.2

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the BGX220P22HNA until at least March 2030. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close
STAGING-PUB1