Si21692/682 Common Specs
- DVB-T2 (ETSI EN 302 755-V1.3.1) and T2-Lite (Annex 1)
- Bandwidth: 1.7, 5, 6, 7 or 8 MHz (and extended BW)
- Scrambling of L1 post signaling supported
- FEF management
- NorDig Unified 2.4, D-Book 7 V3 compliant
- DVB-S2 (ETSI EN 302 307-1)
- QPSK/8PSK demodulator
- DVB-S2X (ETSI EN 302 307-2)
- QPSK/8PSK, 8/16/32APSK demodulator
- Roll-off factors from 0.05 to 0.35
- DVB-C (ETSI EN 300 429) and ITU-T J.83 Annex A/B/C
- QAM demodulator and FEC decoder
- 1 to 7.2 M Symbol(s)
- DVB-T (ETSI EN 300 744)
- OFDM demodulator and enhanced FEC decoder
- NorDig Unified 2.4, D-Book 7 V3 compliant
- DVB-S (ETSI EN 300 421) and DSS
- LDPC and BCH decoding for T2 and S2X/S2 standards
- 1 to 45 MSymbol/s for all satellite standards (<40 MSps in 32APSK)
- Dual DiSEqC™ 2.x interface, Unicable support
- Enhanced immunity to co-channel interferers
- I2C serial bus interfaces (master and host)
- Dual independent differential IF input for T/C tuners and differential ZIF I/Q inputs for satellite tuners
- GPIOs and multi-purpose ports (two per demodulator)
- Firmware control for upgradeability
- Separate flexible TS interfaces with serial or parallel outputs, and cross-bar feature
- Fast lock times for all media
- Only two power supplies: 1.2 and 3.3 V
- 8 mm x 8 mm, QFN68 package, Pb-free/RoHS compliant
- Pin-to-pin compatible with Si216x2/8x2 dual demods family
- API compatible with all single and dual demods families
Find the Right Si21692/682 Device
Select Columns
Part Number | Description | Package Type | Package Size (mm) |
---|
Sort A -> Z
Sort Z -> A
Filter by values...