Si2169-D DVB-T2/S2X/S2/T/C/S Digital Demodulator

The Si2169-D integrates DVB-S, DVB-S2 and DVB-S2X digital demodulators into a single advanced CMOS Si2169-D devices integrate DVB-S, DVB-S2 and DVB-S2X digital demodulators into a single advanced CMOS technology mixed-signal die for next generation terrestrial, cable and satellite TV standards. Leveraging our proven digital demodulation architecture, Si2169-D devices achieve excellent reception performance for each media while significantly minimizing front-end design complexity, cost and power dissipation. Connecting a Si2169-D device to a terrestrial and cable hybrid TV tuner or digital only tuner, such as our Si2177, Si2151 and Si2141 devices, results in a high-performance and cost optimized TV front-end solution.​

Si2169-D devices offer an on-chip blind scanning algorithm for DVB-S2X/S2/S and DVB-C standards, as well as a blind lock subset mode. The DVB-T and DVB-C, including ITU-T J.83 AnnexB, demodulators leverage Si2164/67/69 digital television demodulator field proven technology.

Package
7 mm x 7 mm
Pin-compatible and API compatible
Single demodulator

Si2169 Common Specs

  • DVB-T2 and T2-Lite (ETSI EN 302 755-V1.3.1)
    • COFDM demodulator and FEC (LDPC + BCH)decoder
    • Bandwidth: 1.7, 5, 6, 7 or 8 MHz (and extended BW)
    • Supports up to 255 PLPs and outputs the data PLP plus the common PLP (on a single TS)
    • Scrambling of L1 post-signaling supported
    • NorDig Unified 2.4, D-Book 7 V3 compliant
  • DVB-T (ETSI EN 300 744)
    • COFDM demodulator and enhanced FEC decoder
    • NorDig Unified 2.4, D-Book 7 V3 compliant
  • DVB-C (ETSI EN 300 429) / ITU J.83 Annex A/B/C
    • QAM demodulator and FEC decoder
    • 1 to 7.2 M Symbol(s)
    • C-Book compliant
  • DVB-S2 (ETSI EN 302 307-1)
    • QPSK/8PSK demodulator and FEC (LDPC) decoder
  • DVB-S2X (ETSI EN 302 307-2)
    • QPSK/8PSK, 8/16/32APSK demodulator
    • Roll-off factors from 0.05 to 0.35
  • DVB-S (ETSI EN 300 421) and DSS
    • QPSK demodulator and enhanced FEC decoder
  • 1 to 45 MSymbols/s for all satellite standards (<40 MSps in 32APSK)
  • DiSEqC™ 2.0 interface, Unicable support
  • Enhanced immunity to co-channel interferers
  • I2C serial bus interfaces (Master and Host)
  • Independent differential IF input for T/C tuner and differential ZIF I/Q inputs for satellite tuner
  • GPIOs and multi-purpose ports for independent AGCs (up to 4) to control satellite and T/C tuners
  • Firmware control for upgradeability
  • Flexible TS interface with serial or parallel single output
  • Fast lock times for all media
  • Only two power supplies: 1.2 and 3.3 V
  • Pin-to-pin conpatible with all Si216x/8x single demods family
  • API compatible with all single and dual demods families
  • 7 mm x 7 mm, QFN-48 pin package, Pb-free/RoHS compliant
Find the Right Si2169 Device Select Columns
Select Columns
Part Number Description Package Type Package Size (mm)

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2