TV and Video Solutions
Industry-leading solutions optimized for compact, high-performing, low-power TV and multimedia applications.
Our TV tuner and digital demodulator ICs feature a full portfolio of both single and dual demodulators, addressing common combinations of terrestrial (DVB-T2/T and ISDB-T), cable (DVB-C2/C) and satellite (DVB-S2X/S2/S) standards. Our TV tuners power 9 of the top 10 TV brands and our digital set-top box (STB) tuners are used by the leading manufacturers globally.
TV and Set Top Box Tuners | Digital TV and Satellite Demodulators | |
Analog TV Support | NTSC, PAL/SECAM | N/A |
Digital TV Support | ATSC/QAM, DVB-T2/T/C2/C, ISDB-T/C, DTMB | ISDB-T, DVB-T2/C2/S2X/S2/T/C/S |
Analog TV Demodulator Support | Yes | ISOmodem Proprietary PCM |
Multiple Channel Bandwidths Support | Yes | No |
High Wi-Fi and LTE immunity | Yes | Yes |
Pin-to-pin compatible with the product family | Yes | Yes |
API compatible with the product family | Yes | Yes |
Reduced BOM and PCB footprint | Yes | Yes |
Featured Product | Si2151/41 6th Generation Silicon TV Tuners | Si218x/6x Single Digital TV Demodulators |
TV and Digital STB Tuners
-
Package Size3 mm × 3 mm
-
PackageQFN24
The Silicon Labs Si21xx hybrid TV and STB digital tuners support all worldwide terrestrial and cable TV standards while maintaining ultra-high linearity and low noise. Silicon Labs’ patented low-IF tuner architecture has been enhanced through six product generations to tackle the numerous real-world non-standard terrestrial and cable broadcasts. Our tuners offer TV and STV manufacturers the optimal balance of RF performance, energy efficiency, tiny package size and BOM-saving integration.
Applications
- Hybrid 1/2-NIM tuner module
- iDTV (Integrated Digital TV)
- Hybrid terrestrial and cable STB
- Hybrid PVR and BDR recorder
- PC-TV accessories
+
Digital TV and Satellite Demodulators
-
PackAge Size7 mm x 7 mm
-
PackageQFN48
The Silicon Labs digital TV and satellite demodulator product families are the smallest, most compact digital TV and multimedia demodulator solutions on the market today. Our Si216x and Si218x devices feature the highest performance and lowest power combination for DVB-T2/C2/S2X/S2/T/C/S and ISDB-T/DVB-T2/C2/S2X/S2/T/C/S standards. The unique and complete Si216x2/8x2v portfolio of compact 8 mm x 8 mm dual demodulators optimally addresses multi-channel iDTVs and STBs for all DVB/ISDB-T terrestrial, and DVB cable and satellite standards.
Applications
- iDTV: on-board or in a NIM
- Advanced multimedia set-top box
- PVR, DVD, and Blu-Ray disc recorders
- PC-TV accessories
+