Wireless Infrastructure Applications 

Silicon Labs offers a comprehensive clock and oscillator portfolio for wireless infrastructure applications. These devices eliminate the need for discrete VCXO and loop filter components, simplifying design, and minimizing overall solution costs. Our clock products are highly frequency flexible, generating any combination of frequencies from any input frequency with unparalleled performance and enabling “clock-tree-on-a-chip” BOM consolidation. We also offer ultra-low jitter programmable oscillators customizable to any frequency, with samples available in less than two weeks. Our PCI Express timing products provide fully compliant PCIe Gen 1/2/3 clock generation and distribution.

Recommended Devices 

Product Family Jitter Output Format Example Applications
Si5xx XO/VCXOs 0.3 ps Differential, Single-Ended 4G/LTE BBU, mobile backhaul, wireless repeaters
Si5341/40 Any-Frequency Low-Jitter Clock Generators 0.13 ps Differential, Single-Ended 4G/LTE BBU, mobile backhaul, wireless repeaters
Si534x High-Performance Jitter Attenuators 0.09 ps Differential, Single-Ended 4G/LTE BBU, mobile backhaul, wireless repeaters
Si5380 JESD204B, 4G/LTE Jitter Attenuator 0.07 ps Differential, Single-Ended 4G/LTE RRH, small cells, pico cells
Si5348/83/84 Network Synchronizer Clocks 0.1 ps Differential, Single-Ended Synchronous Ethernet, IEEE 1588, SONET/SDH
Si533xx Low Jitter Buffers 0.07 ps Differential, Single-Ended 4G/LTE BBU, mobile backhaul, wireless repeaters
Si5214x PCIe Clock Generators PCIe Gen 1/2/3 Differential 4G/LTE BBU, mobile backhaul, wireless repeaters
Si531xx PCIe Clock Buffers PCIe Gen 1/2/3 Differential 4G/LTE BBU, mobile backhaul, wireless repeaters
Close
Loading Results
Close
STAGING-PUB2