Ultra Series™ Crystal Oscillators (XO)

Our Ultra Series high performance oscillators feature our latest 4th generation DSPLL® technology to provide an ultra-low jitter, low phase noise clock at any output frequency. Ultra Series Crystal Oscillators include oscillators with industry-leading phase jitter of only 80 fs and are available with single, dual, quad and I2C programming options. These devices are factory-programmed to any frequency from 0.2 to 3000 MHz with < 1 ppb resolution and maintain exceptionally low jitter for both integer and fractional frequencies across their operating range. On-chip power supply filtering allows excellent power supply noise rejection, simplifying the task of generating low jitter clocks in noisy systems that use switching power supplies. Our ultra-low jitter oscillators are available in industry-standard 2.5×3.2 mm, 3.2×5 mm, and 5x7 mm footprints, and are factory-programmed at time of shipment, eliminating the long lead times typically associated with custom oscillators.

Ultra low jitter
80 fs RMS typ
Frequency range
200 kHz to 3.0 GHz

Ultra Series™ Crystal Oscillator (XO) Common Specs

  • Industry-leading jitter performance: 80 fs RMS Typ
  • Wide frequency range: 200 kHz to 3.0 GHz
  • < 1 ppb frequency resolution
  • Single, Dual, Quad, I²C Configurable available
  • Excellent supply noise immunity: -80 dBc Typ
  • 7 ppm temperature stability option -40 to 85°C
  • 2.5×3.2 mm, 3.2×5 mm, and 5x7 mm footprints
  • 3.3, 2.5, 1.8 V supply operation from the same part number
  • Supports all formats: LVDS, LVPECL, HCSL, CML, CMOS, and Dual CMOS
  • Samples available with 1-2 week lead times
Find the Right Ultra Low Jitter Crystal Oscillator Device Select Columns
Select Columns
Part Number Customize Description Phase Jitter (RMS) Frequency Range Package Size (mm) Output Format(s) Stability (+/- ppm) Supply Voltage (V) Temperature Range (°C) Number of Frequencies

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2