Silicon Crystal Oscillators (XO)

Our silicon crystal oscillators (XO) provide compatible performance to similar crystal oscillators. By leveraging innovative stabilization circuitry, our silicon oscillators eliminate the need to use a mechanical resonator (quartz, MEMs or SAW) and they can exceed jitter performance typically suited for high-volume applications. This technology uses a standard CMOS IC manufacturing flow to enable short lead times for any frequency oscillator between 0.9 and 200 MHz. Our simplified oscillator process flow also enables highly cost-effective solutions, especially for applications requiring higher frequencies and differential formats (LVPECL, LVDS, and HCSL).

Small package
3.2x4 mm
Frequency range
0.9 to 200 MHz

Silicon Crystal Oscillator Common Specs

  • Quartz-free, all-silicon oscillator
  • Generates any frequency from 0.9 to 200 MHz
  • Low jitter: 1.5 ps RMS phase jitter, 2 ps RMS period jitter (max)
  • Wide selection of output formats: CMOS, LVPECL, LVDS, HCSL and SSTL
  • Driver stopped, tristate and power down options available on OE pin
  • Footprint-compatible with 3.2x5.0 mm layout
  • Small package: 3.2x4.0 mm DFN
  • 0 to +70 °C operating temperature range
  • Low-voltage operation: 3.3, 2.5 and 1.8 V
  • Low core power: 8 mA
Find the Right Silicon Crystal Oscillator Device Select Columns
Select Columns
Part Number Customize Description Frequency Range Ouput Format(s) Phase Jitter (RMS) Period Jitter (RMS) Stability (+/- ppm) Supply Voltage (V) Temperature Range (°C) Package Size (mm) OE (active high) Number of Frequencies

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2