Low Jitter Crystal Oscillators (XO)

Our low jitter crystal oscillators (XO) are the industry’s first low jitter, any-frequency XOs, providing excellent jitter, very short lead times and high reliability, making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Available with single, dual, quad and I2C-controlled configurations, the devices support a frequency range between 10 MHz and 1.4 GHz with a typical phase jitter of 0.3 ps.With one fixed crystal and our proprietary DSPLL synthesizer, the low jitter XOs generate any frequency across this range and provide superior supply noise rejection, simplifying low jitter clock generation in noisy environments.

Package size
5x7 mm
Phase jitter (RMS)
0.3 ps

Low Jitter XO Oscillator Common Specs

  • Wide frequency range: 10 MHz to 1.4 GHz
  • Excellent jitter performance: 0.3 ps rms
  • Higher frequency stability and superior initial accuracy
  • Dual, quad, and any frequency configurations available
  • Available with LVPECL, LVDS, CML, or LVCMOS outputs
  • Operates with 1.8, 2.5 or 3.3 V supplies
  • Industry-standard, RoHS-compliant package and pinout:
    • 5x7 mm
  • Output enabled active high/active low polarity versions available
Find the Right Low Jitter Crystal Oscillator Device Select Columns
Select Columns
Part Number Customize Description Phase Jitter (RMS) Frequency Range Stability (+/- ppm) Ouput Format(s) Supply Voltage (V) Temperature Range (°C) Package Size (mm) Number of Frequencies

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB1