Low Jitter Voltage Controlled Crystal Oscillators (VCXO)

Our low jitter voltage controlled oscillators (VCXO) offer the industry's shortest lead times, excellent jitter performance, high reliability and superior control voltage lineairty, making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Our low jitter VCXO offers single, dual, quad and I2C controlled configurations and supports a frequency range between 10 MHz and 1.4 GHz, with a typical phase jitter of 0.5 ps. The devices use fixed crystal and our proprietary DSPLL synthesizer to generate any frequency across this range and also provide superior supply noise rejection, simplifying low jitter clock generation in noisy environments.

Phase jitter (RMS)
0.5
Frequency range
10 MHz to 1.4 GHz

Low Jitter VCXO Oscillator Common Specs

  • Wide frequency range: 10 MHz to 1.4 GHz
  • Excellent jitter performance: 0.5 ps rms
  • Superior initial accuracy
  • Best-in-class control voltage linearity
  • Dual, quad and any-frequency configurations available
  • Available with LVPECL, LVDS, CML, HCSL or LVCMOS outputs
  • Operates with 1.8, 2.5 or 3.3 V supplies
  • Industry standard, RoHS compliant package and pinout:
    • 5x7 mm
  • Output enabled active high/active low polarity versions available
Find the Right Low Jitter VCXO Device Select Columns
Select Columns
Part Number Customize Description Phase Jitter (RMS) Frequency Range Stability (+/- ppm) Ouput Format(s) Supply Voltage (V) Temperature Range (°C) Package Size (mm) Number of Frequencies

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2