General Purpose VCXO Oscillator Common Specs
- Wide frequency range: 100 kHz to 810 MHz
- Superior jitter performance:
- 0.7 to 1.0 ps RMS typ
- Superior initial accuracy
- Best-in-class control voltage linearity
- Dual, quad and any frequency configurations available
- Available with LVPECL, LVDS, CML, HCSL or LVCMOS outputs
- Operates with 1.8, 2.5, 3.3 V supplies
- Industry standard, RoHS compliant package and pinouts:
- 5x7 mm
- 3.2x5 mm
- Output enabled active high/active low polarity versions available
Find the Right General Purpose VCXO Device
Select Columns
Part Number | Customize | Description | Phase Jitter (RMS) | Frequency Range | Stability (+/- ppm) | Ouput Format(s) | Supply Voltage (V) | Temperature Range (°C) | Package Size (mm) | Number of Frequencies |
---|
Sort A -> Z
Sort Z -> A
Filter by values...