Data Center Applications
Silicon Labs offers a comprehensive portfolio of clocks and oscillators for data center applications. Our PCIe zero-delay buffers meet PCIe Gen 1/2/3 specifications and feature low-power output driver technology that minimizes power consumption while simplifying PCB design. Our clock generators are highly frequency flexible, generating any combination of frequencies from any input frequency with unparalleled performance and enabling “clock-tree-on-a-chip” BOM consolidation. We also offer ultra-low jitter programmable oscillators customizable to any-frequency, with samples available in less than two weeks.

Recommended Devices
Product Family | Jitter | Output Format | Example Applications |
---|---|---|---|
Si5338/35/34 Any-Frequency Clock Generators | 1 ps | Differential, Single-Ended | NIC cards, NAS, SSD, co-processors |
Si5xx XO/VCXOs | 0.3 ps | Differential, Single-Ended | NIC cards, NAS, SSD, co-processors |
Si5341/40 Any-Frequency, Low-Jitter Clock Generators | 0.13 ps | Differential, Single-Ended | 10/40/100GbE enterprise, data center switches |
Si531xx PCIe Zero-Delay Clock Buffers | PCIe Gen 1/2/3 | Differential | Intel, ARM servers, microservers, storage |
Si5214x PCIe Clock Generators | PCIe Gen 1/2/3 | Differential | NIC cards, NAS, SSD, co-processors |