Ultra-Low Jitter Clock Generator Common Specs
- Up to 12 independent clock outputs
- MultiSynth technology delivers any frequency on any output
- SPI or I2C programmable
- Any format, any output: LVPECL, LVDS, HCSL, LVCMOS, HSTL, SSTL and CML
- Clockbuilder Pro simplifies configuration
- Independent Output clock supply pins eliminate external level translator
- Ultra low phase jitter: < 70 fs
- Si5391: 4 input, 12 output in 9x9 mm QFN64
- Si5341: 4 input, 10 output in 9x9 mm QFN64 (3.3, 2.5, 1.8 V)
- Si5340: 4-input, 4 output in 7x7 mm QFN44
Find the Right Ultra-Low Jitter Clock
Select Columns
Part Number | Customize | Number of Inputs | Number of Outputs | Output Frequency | Ouput Format(s) | Phase Jitter (RMS) | 56G SerDes | Input Frequency | Description | Control | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Clock Generators | Jitter Attenuating Clocks | Synchronous Ethernet/1588 | PCIe Compliant | 4G/LTE Wireless Clocks | Intel x86 Clocks |
---|
Sort A -> Z
Sort Z -> A
Filter by values...