Low-Jitter Clock Generator Common Specs
- Multi-output ordering options:
- 6 outputs in QFN32
- 8 outputs in QFN40
- 12 outputs in QFN48
- Low current consumption
- MultiSynth technology delivers any frequency on any output
- I2C programmable
- Any format, any output: HCSL, LVDS, LVSMOS
- 16-bit timers
- UART, SPI, SMBus/I²C and high speed I2C slave
- Priority crossbar for flexible pin mapping
Find the Right Low-Jitter Clock
Select Columns
Part Number | Customize | Reference Inputs | Number of Outputs | Input Frequency | Output Frequency | Phase Jitter (RMS) | Embedded Xtal | Description | Control | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Clock Generators | Jitter Attenuating Clocks | Synchronous Ethernet/1588 | PCIe Compliant | 4G/LTE Wireless Clocks | Intel x86 Clocks |
---|
Sort A -> Z
Sort Z -> A
Filter by values...