General Purpose Clock Generator Common Specs
- Low-power MultiSynth™ technology enables independent, any-frequency synthesis on four differential output drivers
- Exact clock synthesis (0 ppm error)
- Crystal or clock input
- Low phase jitter: 0.7 ps RMS typ
- Independent output voltage per driver: 1.5, 1.8, 2.5, or 3.3 V
- Independent core supply voltage: 1.8, 2.5, or 3.3 V
- 4x4 mm, 24-QFN
- Low power: 45 mA core supply
- Industrial temperature range: -40 to +85 °C
Find the Right General Purpose Clock Generator
Select Columns
Part Number | Customize | Reference Inputs | Number of Outputs | Input Frequency | Output Frequency | Output Format(s) | Phase Jitter (RMS) | Description | Control | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Clock Generators | Jitter Attenuating Clocks | Synchronous Ethernet/1588 | PCIe Compliant | 4G/LTE Wireless Clocks | Intel x86 Clocks |
---|
Sort A -> Z
Sort Z -> A
Filter by values...