CMOS Clock Common Specs
- Up to 12 customizable output frequencies
- Up to 200 MHz frequency output
- Low cycle-to-cycle jitter < 70 ps
- I2C-programmable options
- Excellent PSRR: no external components required
- Center and down spread spectrum modulation clock generation
- -0.1 to -2.5% down
- +/-0.1 to +/-1.5% center
- User-defined control pins
- Factory-programmable OTP
- Two week sample lead time
- Compact packages
- TDFN, MSOP10, QFN16, QFN20, QFN32
Find the Right CMOS Clock Generator
Select Columns
Part Number | Customize | Control | Reference Inputs | Number of Outputs | Frequency Reference | Input Frequency | Output Frequency | Ouput Format(s) | Package Type | Phase Jitter (RMS) |
---|
Sort A -> Z
Sort Z -> A
Filter by values...