SSTL Clock Buffers

Our SSTL clock buffers are low jitter non-PLL based fanout buffers with industry-leading flexibility and best-in-class performance. With additive jitter as low as 150 fs RMS, the devices feature SSTL output buffers with minimal cross-talk and superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Based on our advanced CMOS technology, the devices provide fanout 8 clocks from 5 - 350 MHz, with guaranteed low additive jitter, low skew and low propagation delay variability.

Temperature range
-40 to +85 °C
Additive jitter
150 fs RMS typ

SSTL Buffer Common Specs

  • Eight single-ended SSTL outputs
  • Provides signal level translation
  • Loss of Signal (LOS) indicator allows system clock monitoring
  • Output Enable (OEB) pin allows glitchless control of output clocks
  • Single core supply with excellent PSRR: 1.8, 2.5, or 3.3 V
  • Output driver supply voltage independent of core supply: 1.5, 1.8, 2.5, or 3.3 V
  • Additive jitter: 150 fs RMS typ
  • Industrial temperature range: 40 to +85 °C

Status

Find the Right SSTL Buffer Select Columns
Select Columns
Part Number Number of Inputs Number of Outputs Frequency Min (MHz) Frequency Max Output Format(s) Additive Jitter VDD (V) VDDO (V) Package Type Package Size (mm) Universal Buffers Differential Buffers LVCMOS Buffers PCIe Compliant Zero Delay Buffers Automotive

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2