PCIe Zero-Delay Buffer Common Specs
- Up to 19 PCI Express Gen1/2/3 fanout buffers/zero-delay buffers
- 12C/SMbus programmable
- Push-pull HCSL output driver technology
- Integrated termination resistors
- Low-power consumption
- Supports optional LVPECL, LVDS, or CML levels
- -40 to +85 °C operation
- Excellent PSRR
- 100/133 MHz PLL operation, supports PCIe and QPI
- Individual output enable control
- Small form factor QFN packaging
- Intel Qualified - DB1900Z, DB1200ZL, DB800ZL
Find the Right PCIe Zero-Delay Buffer
Select Columns
Part Number | Number of Inputs | Number of Outputs | Frequency Min (MHz) | Frequency Max | Output Format(s) | Additive Jitter | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | Differential Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Feedback Path | Automotive |
---|
Sort A -> Z
Sort Z -> A
Filter by values...