PCIe Clock Buffer Common Specs
- Complete portfolio of PCI Express buffers/zero-delay buffers
- Push-pull HCSL output driver technology
- Integrated termination resistors
- Low-power consumption
- PCIe Gen1/2/3/4/5 compliant with design margin
- Supports optional LVPECL, LVDS, or CML levels
- -40 to +85 °C operation
- Automotive Grade2, -40 to +105 °C
- AECQ-100 qualified options
- Individual output enable control
- Spread spectrum pass through
- Small form factor QFN packaging
- Excellent PSRR
Find the Right PCI Express Buffer
Select Columns
Part Number | Number of Inputs | Number of Outputs | Additive Jitter | PCIe Performance | Automotive | Frequency Min (MHz) | Frequency Max | Output Format(s) | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | Differential Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Line Impedance Match |
---|
Sort A -> Z
Sort Z -> A
Filter by values...