LVPECL Buffer Common Specs
- Up to 10 differential LVPECL outputs
- Wide operating frequency DC - 1.25 GHz
- Accepts any differential or single-ended input
- Provides signal level translation
- Output Enable (OEB) pin allows glitchless control of output clocks
- Loss of Signal (LOS) indicator allows system clock monitoring
- Automotive Grade2, -40 to +105 °C
- AECQ-100 qualified options
- Output driver supply voltage independent of core supply: 1.5, 1.8, 2.5, or 3.3 V
- Additive jitter: 150 fs RMS typ
- Industrial temperature range: -40 to +105 °C
Find the Right LVPECL Buffer
Select Columns
Part Number | Number of Inputs | Number of Outputs | Frequency Min (MHz) | Frequency Max | Output Format(s) | Additive Jitter | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | Differential Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Automotive |
---|
Sort A -> Z
Sort Z -> A
Filter by values...