HSTL Buffer Common Specs
- Eight single-ended SSTL outputs
- Provides signal level translation
- Loss of Signal (LOS) indicator allows system clock monitoring
- Output Enable (OEB) pin allows glitchless control of output clocks
- Single core supply with excellent PSRR: 1.8, 2.5, or 3.3 V
- Output driver supply voltage independent of core supply: 1.5, 1.8, 2.5, or 3.3 V
- Additive jitter: 150 fs RMS typ
- Industrial temperature range:
- -40 to +85 °C
Find the Right HSTL Buffer
Select Columns
Part Number | Number of Inputs | Number of Outputs | Frequency Min (MHz) | Frequency Max | Output Format(s) | Additive Jitter | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | Differential Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Automotive |
---|
Sort A -> Z
Sort Z -> A
Filter by values...