CMOS Clock Buffers

Our CMOS clock buffers are low jitter, non-PLL based fanout buffers offering industry-leading flexibility while delivering best-in-class performance. The devices feature CMOS output buffers with minimal cross-talk and superior supply noise rejection, simplifying low-jitter clock distribution in noisy environments. CMOS clock buffers are available in industrial and automotive grade2 temperature ranges.

Outputs
Up to 12
Additive jitter
150 fs RMS typ

CMOS Buffer Common Specs

  • Up to 12 single-ended CMOS, SSTL, HSTL outputs
  • Provides signal level translation
  • Loss of Signal (LOS) indicator allows system clock monitoring
  • Output Enable (OEB) pin allows glitchless control of output clocks
  • Wide operating frequency DC - 250 MHz
  • Glitchless clock switching
  • Synchronous and individual output enable control options available
  • Integrated voltage level translation
  • Automotive Grade2, -40 to +105 °C
  • AECQ-100 qualified options
  • Output driver supply voltage independent of core supply: 1.5, 1.8, 2.5 or 3.3 V
  • Additive jitter: 150 fs RMS typ
  • Industrial temperature range: -40 to +85 °C

Status

Find the Right CMOS Buffer Select Columns
Select Columns
Part Number Number of Inputs Number of Outputs Frequency Min (MHz) Frequency Max Output Format(s) Additive Jitter VDD (V) VDDO (V) Package Type Package Size (mm) Universal Buffers Differential Buffers LVCMOS Buffers PCIe Compliant Zero Delay Buffers Automotive

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB1