Automotive PCI Express (PCIe) Clock Buffers

Our portfolio of automotive grade, AEC-Q100 PCI Express Gen1/2/3/4/5 compliant low-power fanout buffers are ideally suited for infotainment, ADAS sensors, and automated driving platforms. These devices feature full internal termination to minimize external components and board space and HCSL output drivers that can support both 85 and 100 Ω impedance.

Low additive jitter
50 fs RMS
Temperature range
-40 to +105 °C

Automotive PCIe Clock Buffer Common Specs

  • Automotive Grade2, -40 to +105 °C
  • AEC-Q100 qualified
  • 4/8-output options
  • Single or dual input options
  • Output driver impedance selection (85/100 Ω )
  • Hardware output enable pins
  • Low additive jitter: 50 fs rms (PCIe Gen4)
  • Integrated termination resistors
  • Excellent PSNR
Find the Right Automotive PCI Express Buffer Select Columns
Select Columns
Part Number Number of Inputs Number of Outputs Output Format(s) Additive Jitter PCIe Performance Automotive PCIe Compliant

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2