Automotive Clock Buffer Common Specs
- Automotive Grade2, -40 to +105 °C
- AEC-Q100 qualified
- Pin-selectable signal format options (LVPECL, LVDS, HCSL, LVCMOS)
- User-defined customized options using ClockBuilder Pro
- Wide operating frequency 10-250 MHz
- 2/4/8/10 differential outputs
- Accepts any differential or single-ended input
- Low additive jitter: 110 fs rms (12 kHz - 20 MHz)
- Output enable control
- Loss of signal (LOS) indicator
- Integrated voltage level transition
- Low output-output skew: < 50 ps
- Excellent PSNR
- Independent VDD and VDDO: 1.8, 2.5, or 3.3 V
Find the Right Automotive Grade Buffer
Select Columns
Part Number | Customize | Number of Outputs | Output Format(s) | Additive Jitter | PCIe Compliant | Automotive | Package Type | Package Size (mm) | Dual | PCIe Compliant |
---|
Sort A -> Z
Sort Z -> A
Filter by values...