Any Format Clock Buffers

Our low jitter clock buffers and level translators (Si533xx) deliver multiple output clock formats from any input clock format. The device flexibility reduces bill of materials complexity by allowing the same product to be used across multiple projects and platforms. Clock formats supported by the low jitter clock buffers and level translators include LVDS, LVPECL, CML, LVCMOS, SSTL, HCSL and HSTL.

Low additive jitter RMS
0.05 ps
Frequency max
Up to 1250 MHz

Any Format Clock Buffer Common Specs

  • Pin-selectable signal format (LVPECL, low-power LVPECL, LVDS, CML, HCSL, LVCMOS)
  • Wide operating frequency DC - 1.25 GHz
  • 2-10 differential or 4-20 LVCMOS outputs
  • Accepts any differential or single-ended input
  • Low additive jitter: 45 fs rms (12 kHz - 20 MHz) typical
  • Glitchless clock switching
  • Synchronous and Individual output enable control options available
  • Integrated voltage level translation
  • Selectable drive strength to tailor jitter/EMI performance
  • Loss of signal (LOS) indicator
  • Optional output clock division: div-1, div-2, div-4
  • Low output-output skew: <50 ps
  • Excellent PSRR
  • Independent VDD and VDDO: 1.8, 2.5 or 3.3 V

Status

Find the Right Any Format Buffer Select Columns
Select Columns
Part Number Number of Inputs Number of Outputs Frequency Min (MHz) Frequency Max Output Format(s) Additive Jitter VDD (V) VDDO (V) Package Type Package Size (mm) Universal Buffers LVCMOS Buffers PCIe Compliant Zero Delay Buffers Dual Automotive

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2