Timing Solutions

Simplify board design and maximize performance with industry’s broadest timing portfolio.

Our patented technology combines best-in-class frequency flexibility with the lowest jitter in the industry, delivering quick-turn, customized solutions that simplify board design, eliminate discrete components and maximize system performance. We offer an unparalleled selection of crystal oscillators, clock generators, clock buffers, jitter attenuators, network synchronizers and PCI Express (PCIe) clock generators and buffers.

Find out how our timing products help manage internet traffic spikes during the rise in working from home.

 

Buffers

Oscillators

Clock Generators

Jitter Attenuators

IEEE 1588 and Synchronous Ethernet

Number of Outputs 2 to 19 1 1 to 16 1 to 12 1 to 8
Max Output Frequency 1250 MHz 3000 MHz 1028 MHz 2949.12 MHz 718.5 MHz
Jitter Performance 50 fs (Additive) typ 80 fs RMS typ 69 fs RMS typ 69 fs RMS typ 95 fs RMS typ
PCIe Compliance Gen 1/2/3/4/5 Gen 1/2/3/4/5 Gen 1/2/3/4/5 NA NA
Output Formats LVDS, LVPECL, CML, HCSL, LVCMOS, HSTL LVDS, LVPECL, CML, HCSL, LVCMOS, Dual CMOS LVDS, LVPECL, CML, HCSL, LVCMOS, HSTL LVDS, LVPECL, CML, HCSL, LVCMOS LVDS, LVPECL, CML, HCSL, LVCMOS
Benefits
  • Ultra-low additive jitter
  • Universal output format translation
  • Comprehensive PCIe support
  • Ultra-low jitter
  • Any frequency flexibility
  • Lowest lead times in the Industry
  • Lowest jitter clock generators in industry
  • Comprehensive clock tree synthesis on a chip
  • Comprehensive PCIe support
  • Industry leading jitter attenuation
  • Enhanced hitless switching
  • JESD204B clock generation
  • Industry leading clock synchronization for SyncE, eEEC, 1588 and SONET/SDH networks
  • Enhanced hitless switching with holdover
Featured Product Si5330x Si54x Si534x Si539x Si5383/48/88

Clock Talk: Webinar Series

Learn from our timing experts how to fast track your system designs in data centers, networking, industrial, automotive, and 5G markets.

Register Now
Close
Loading Results
Close
STAGING-PUB1