RECORDED WEBINAR

Designing Secure Bluetooth 5.2 IoT Products with BG22

About This Webinar

According to the Bluetooth SIG, total annual Bluetooth device shipments are forecast to grow 26 percent by 2023 (from 4 billion units in 2019 to 5.4 billion units), and 90 percent of all Bluetooth devices will include Bluetooth Low Energy by 2023.

Secure connectivity and extremely low power consumption will be fundamental requirements for these IoT Bluetooth devices. EFR32BG22 (BG22) is an ideally suited solution that addresses these key requirements providing designers with secure Bluetooth 5.2 solutions that can operate on a single coin cell battery for up to 10 years.

In this webinar Mikko Savolainen, Senior Marketing Manager, explores the Bluetooth LE device opportunity and ultra low power Bluetooth product design with the BG22 and how it delivers the right combination of security, wireless performance, energy efficiency, and software features to meet the market demand for high-volume, battery-powered IoT products.

Speaker

Mikko Savolainen
Senior Marketing Manager
Silicon Labs

Duration

1 Hour and 20 Minutes

Close
Loading Results
Close
STAGING-PUB2