Video Material

BLE-156: Learn How Security Encryption is Handled by HW & SW (Overview)

Bluetooth Workshop
This material is 1 of 4 in the Bluetooth 189 - Workshop (SSv5): Learn How Security Encryption is Handled by HW & SW.

This Bluetooth workshop provides hands-on training and teaches users how to secure your IoT project with software and hardware security features. The project uses Simplicity Studio v5 and the Thunderboard BG22. In this training, you will take a look at unencrypted messages and secure BLE connections with Network Analyzer. Then, the lab also includes hands on experience working with the security features by creating a Bluetooth beacon application that uses the PSA Crypto API to encrypt custom advertisement data..

Overview

BG22 devices feature a Cryptographic Accelerator peripheral that helps meet the speed and energy demands of secure applications while providing additional protection against common attacks. This overivew is 1 of 4 videos in this series. You will take a look at unencrypted messages and secure BLE connections with Network Analyzer. Then, the lab also includes hands on experience working with the security features by creating a Bluetooth beacon application that uses the PSA Crypto API to encrypt custom advertisement data.

Prerequisites:

BG22 Workshop Pre-work

BG22 Getting Started Workshop (Complete Lab 1)

Lab Procedure:

Security Handling in Hardware and Software

Hardware Required:

Thunderboard Kit EFR32BG22
(SLTB010A)

Close
Loading Results
Close
STAGING-PUB1