Video Material

BLE-139: Demo - Develop Power Optimized BLE Design Featuring PRS, ADC, and LDMA

This material is 3 of 4 in the Bluetooth 184 - Workshop (SSv5): Develop Power Optimized BLE Design Featuring PRS, ADC, and LDMA.

This Bluetooth workshop provides hands-on training and teaches users how to use Peripheral Reflex System to optimize power of an ADC design. The project uses Simplicity Studio v5 and the Thunderboard BG22. It shows how the PRS can be configured to have ADC samples stored in Memory without waking the core..

Overview

This is the 3rd part of the training to introduce how to use PRS with and ADC and LDMA for low energy Bluetooth designs. This video captures a demonstration of how the project interacts with the mobile app EFR Connect.  It also shows the power savings using the energyProfiler.

Close
Loading Results
Close
STAGING-PUB2