Rich Text Editor
Hello,
Today is Monday and it's a great day!
We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week! Today is Monday and it's a great day! We are testing the components and creating new pages! Tomorrow is Tuesday! What a great week!
Column Control
test hello!!!
column 2
column 3




Promo CTA
Image Call to Action
Bar and Accordion Variable List
Enhancement - promo CTA
Promo CTA Enhancement Testing this component
Homepage Hero Carousel
Enhancement - Homepage Hero Carousel
Horizontal Separator
Generic Grid


Marquee Image
Banner
Plug and play images and videos from Dynamic Media for components
Feature
Features
Hello features
Lorem Ipsum Lorem Ipsum Gravida Gravida. Lorem Ipsum Lorem Ipsum Gravida Gravida.Lorem Ipsum Lorem Ipsum Gravida Gravida.
Content Block Highlights
Table
Part Number | Buy | Data Sheet | Development Kit | Description | TX Power | RX Sensitivity | Typical Range | MCU Core | Dimensions |
---|---|---|---|---|---|---|---|---|---|
BGM113 NEW | Buy | ![]() |
SLWSTK6101B | Bluetooth Smart Module | +3 dBm | -93 dBm | 50 Meters | ARM® Cortex™-M4 | 9.2 x 15.8 x 1.83 mm |
BGM111 | Buy | ![]() |
SLWSTK6101B | Bluetooth Smart Module | +8 dBm | -93 dBm | Up to 200 Meters | ARM Cortex-M4 | 12.9 x 15 x 2.2 mm |
BLE112 | Buy | ![]() |
DKBLE | Bluetooth Smart Module | +2 dBm | -92 dBm | 150 Meters | 8051 | 12 x 18 x 2.3 mm |
BLED112 | Buy | ![]() |
N/A | Bluetooth Smart Dongle | 0 dBm | -89 dBm | 30 Meters | 8051 | 17 x 12 x 6.5 mm |
BLE113 | Buy | ![]() |
DKBLE | Bluetooth Smart Module | 0 dBm | -93 dBm | 40 Meters | 8051 | 9.15 x 15.75 x 1.9 |
BLE121LR | Buy | ![]() |
DKBLE | Bluetooth Smart Long Range Module | +8 dBm | -98 dBm | 250-450 Meters | 8051 | 14.7 x 13.0 1.8 mm |
BT121 | Buy | ![]() |
DKBT | Bluetooth Smart Ready Module | +8/12 dBm | -96 dBm | 200-400 Meters | ARM Cortex-M0 | 11.0 x 13.9 x 2.2 mm |
BT111 | Buy | ![]() |
DKBT111 | Bluetooth Smart Ready HCI Module | +8 dBm | -89 dBm | 150 Meters | N/A | 9.3 x 13.05 x 2.3 mm |