Si826x Isolated Gate Drivers
The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular gate drive optocouplers. The devices are ideal for driving power MOSFETs and IGBTs used in a wide variety of inverter and motor control applications. The Si826x isolated gate drivers utilize Silicon Labs' proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching and superior common-mode rejection compared to opto-drivers.While the input circuit mimics the characteristics of an LED, less drive current is required, resulting in higher efficiency. Propagation delay time is independent of input drive current, resulting in consistently short propagation times, tighter unit-to-unit variation, and greater input circuit design flexibility. As a result, the Si826x series offers longer service life and dramatically higher reliability compared to optocoupled gate drivers. Package options include the SO8, DIP8, LGA8 and SDIP6.
Features
- Pin-compatible, drop-in upgrades for popular high speed opto-coupled gate drivers
- Low power diode emulator simplifies design-in process
- 0.6 and 4.0 Amp peak output drive current
- Rail-to-rail output voltage
- Performance and reliability advantages vs. opto-drivers
- Resistant to temperature and ag
- e10x lower FIT rate for longer service life
- 14x tighter part-to-part matching
- Higher common-mode
- transient immunity: >50 kV/μs typical
- Pin-compatible, drop-in upgrades for popular high speed opto-coupled gate drivers
- Low power diode emulator simplifies design-in process
- 0.6 and 4.0 Amp peak output drive current
- Rail-to-rail output voltage
- Performance and reliability advantages vs. opto-drivers
- Resistant to temperature and ag
- e10x lower FIT rate for longer service life
- 14x tighter part-to-part matching
- Higher common-mode
- transient immunity: >50 kV/μs typical
Getting Started with Si826x Isolated Gate Drivers
Si826x Isolated Gate Driver Evaluation Kits
The easiest way to begin development with the Si826x isolated gate driver family is with the the Si826x evaluation kits. These are available in DIP8, SDIP6, SOIC8 and LGA8 package types.