Fax Modem Common Specs
- AT command set
- Fax protocols up to 33.6 kbps
- DTMF generation and detection
- General purpose tone detectors
- Integrated DAA:
- Over 6 kV surge immunity
- On- and off- hook line voltage monitoring
- Parallel phone (intrusion) detection
- Over-current detection
- Global Caller ID type 1 and type 2 decoding
- Advanced voice signal processing (optional)
- Acoustic Echo Cancellation
- Line Echo Cancellation
- Limiter for “Soft Clipping”
- Programmable filtering and pre-emphasis
- UART host interface
- Low power; single 3.3 V supply
- 20 mW in wake-on-ring or wake-on-polarity
- 86 mW in normal operation
- Firmware upgradeable
- EEPROM interface
- Lead-free, RoHS-compliant packages
Find the Right Fax Modem Device
Select Columns
Part Number | Max Fax Rate (bps) | Line Side Device | Host Interface | Handset, TAM and Speakerphone | Error Correction/Data Compression | Package Type |
---|
Sort A -> Z
Sort Z -> A
Filter by values...