Common Specs
- Low voltage differential input
- ±100 mV and ±200 mV options
- Low signal delay: 0.75 µs
- Input referred offset: 0.2 mV
- Gain error: <0.5%
- Excellent drift specifications
- 1 µV/°C offset drift
- 60 ppm/°C gain drift
- Nonlinearity: 0.1 % full-scale
- Low noise: 0.10 mVrms over 100 kHz bandwidth
- High common mode transient immunity: 75 kV/ µs
- Compact packages:
- 16-pin wide-body SOIC
- 8-pin surface mount DIP
- -40°C to 125°C
- AEC-Q100
Find the Right Si892x Device
Select Columns
Part Number | Package Type | Temperature Range (°C) | Output Mode | Isolation Rating | Initial Accuracy |
---|
Sort A -> Z
Sort Z -> A
Filter by values...