Title Testing Out Here

Lorem ipsum dolor sit amet, vix elit reque ludus ex. Eam epicuri singulis consequuntur at, affert commodo scriptorem vis ea. His id tibique omittam honestatis, ei nam quem vero, tation suscipiantur an qui. Et est wisi porro appareat, vix ne postea accusata.Cu utroque eloquentiam ius, cu duis quodsi conclusionemque has. Brute postulant an his. Tota aeterno perfecto in nec, per inermis facilisi cu. Sit oportere adipiscing interesset id, no est clita putent. Mundi diceret constituto id quo. Nam primis philosophia in, no munere populo vis.

Family Speed (MHz) Flash Memory (kB) Digital I/O Pins ADCs Cap Sense USB Communications
EFM8 Busy Bee 25, 50 2, 4, 8, 16, 32, 64 13, 16, 18, 20, 21, 22, 28, 29 12-bit No No HS I2C Slave, I2C, SPI, UART
EFM8 Laser Bee 72 16, 32, 64 20, 21, 28, 29 14-bit No No HS I2C Slave, I2C, SPI, UART
EFM8 Sleepy Bee 25 2, 4, 8, 16, 32, 64 13, 16, 17, 24 10-bit, 12-bit Yes No EMIF, I2C, SPI, UART
EFM8 Universal Bee 48 8, 16, 32, 64 13, 17, 22, 25, 40 10-bit, 12-bit No Yes EMIF, I2C, SPI, UART
C8051F00x/01x 20, 25 16, 32 8, 16, 32 10-bit, 12-bit No No I2C, SPI, UART
C8051F02x 25 64 32, 64 8-bit, 10-bit, 12-bit No No EMIF, I2C, SPI, UART
C8051F04x 25 32, 64 32, 64 8-bit, 10-bit, 12-bit No No CAN, EMIF, I2C, SPI, UART
C8051F06x 25 32, 64 24, 59 16-bit No No CAN, EMIF, I2C, SPI, UART
C8051F12x/13x 50, 100 64, 128 32, 64 8-bit, 10-bit, 12-bit No No EMIF, I2C, SPI, UART
Close
Loading Results
Close
STAGING-PUB2