MCUNIVERSITYKIT
MSRP $76.45
MSRP $76.45
OVERVIEW
MCU University Kit Contents:
- ToolStick base adapter
- ToolStick University Daughter Card
- 3-foot USB extension cable
- Embedded Programming Textbook
GETTING STARTED
Step 1: Download 8-bit Microcontroller Studio
These tools help develop, download, and debug firmware to the 8051/EFM8 8-bit MCU devices. Now includes an unlimited Keil® PK51 Professional Developer's Kit!
Silicon Labs 8-bit MCUniversity Program
In support of individuals, colleges and universities worldwide, Silicon Labs has established the 8-Bit MCUniversity Program as a complete embedded programming course on mixed-signal MCUs based on the popular 8051 core. The materials include lectures, development tools, tutorial questions, lab exercises, and associated solutions.
TECH DOCS
SOFTWARE & TOOLS

8-bit 8051 Microcontroller Studio
Silicon Labs offers an advanced 8-bit microcontroller studio, available at no charge to developers. These tools unlock the power and flexibility of the 8-bit microcontroller family. These tools help develop, download, and debug firmware to the CP24xx/8051/EFM8 8-bit MCU devices.
COMMUNITY & SUPPORT