SLSDA001A
MSRP $13.04
MSRP $13.04
OVERVIEW
Simplicity Debug Adapter Board contents:
- Simplicity Debug Adapter Board
- 10-pin ribbon cable
10-pin Debug Interfaces:
- Silicon Labs Mini Simplicity Connector
- ARM Cortex 10-pin Debug Connector
- Silicon Labs ISA3 Packet Trace
Advanced Debug Features:
- SWD
- JTAG
- C2
- ETM
- AEM
- PTI
- VCOM
- Virtual UART
Interface Capabilities and Features
Feature | 20-pin Standard ARM Cortex Debug+ETM Connector | 20-pin Simplicity Connector | Simplicity Debug Adapter Board Interfaces (Standard or Tag-Connect 10-pin cable) | Tag-Connect 6-pin Interface | ||
---|---|---|---|---|---|---|
Mini Simplicity Connector | Cortex Debug Connector | ISA3 Packet Trace Port Connector | ||||
SWD (serial wire debug) | X | X | X | X | X | |
JTAG | X | X | X | |||
C2 | X | X | ||||
ETM (embedded trace module) | X | |||||
AEM (advanced energy monitoring) | X | X | ||||
PTI (packet trace interface) | X | X | X | |||
VCOM (virtual COM port) | X | X | ||||
Virtual UART | X | X | X | X | X |
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Starter Kits
Kit | Part Number | Frequency | Output Power | Price (USD) | Add to Cart |
---|---|---|---|---|---|
EFM32 Happy Gecko Starter Kit | SLSTK3400A | — | — | $99.99 | ![]() |
EFM32 Pearl Gecko Starter Kit | SLSTK3401A | — | — | $99.99 | ![]() |
EFR32 Blue Gecko Starter Kit | SLWSTK6020B | 2.4 GHz | +10 dBm | $149 | ![]() |
EFR32 Flex Gecko 2.4 GHz 915 MHz Starter Kit | SLWSTK6060A | 915 MHz | +20 dBm | $276 | ![]() |
EFR32 Flex Gecko 2.4 GHz 868 MHz Starter Kit | SLWSTK6061A | 868 MHz | +13 dBm | $276 | ![]() |
EFR32 Flex Gecko 2.4 GHz 490 MHz Starter Kit | SLWSTK6062A | 490 MHz | +20 dBm | $276 | ![]() |
EFR32 Flex Gecko 2.4 GHz 434 MHz Starter Kit | SLWSTK6063A | 434 MHz | +10 dBm | $276 | ![]() |
EFR32 Flex Gecko 2.4 GHz 169 MHz Starter Kit | SLWSTK6065A | 169 MHz | +20 dBm | $276 | ![]() |
EZR32 Happy Gecko 915 MHz Starter Kit | SLWSTK6242A | 915 MHz | + 20 dBm | $299 | ![]() |
EZR32 Happy Gecko 868 MHz Starter Kit | SLWSTK6240A | 868 MHz | + 16 dBm | $299 | ![]() |
EZR32 Happy Gecko 490 MHz Starter Kit | SLWSTK6243A | 490 MHz | + 20 dBm | $299 | ![]() |
EZR32 Happy Gecko 434 MHz Starter Kit | SLWSTK6241A | 434 MHz | + 10 dBm | $299 | ![]() |
EZR32 Happy Gecko 169 MHz Starter Kit | SLWSTK6244A | 169 MHz | + 20 dBm | $299 | ![]() |
COMMUNITY & SUPPORT