test | test | test | |
test | test | test | test |
test | test | test | test |
test | test | test |
test | test | test |
test | test | test |
test | test | test |
test | test | test |
Performance Options | Family | Data Sheet | Number of Frequencies | Frequency Range (MHz) | Jitter (ps RMS) | Total Stability (ppm) | Format | Voltage (V) | Temp (C) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
Ultra-Low Jitter | Si535/36 | ![]() |
Single | 100 to 312.5 | 0.19 | 20, 31.5 | LVPECL, LVDS | 3.3, 2.5 |
-40 to 85 | 5 x 7 |
High Precision | Si530/31 | ![]() |
Single | 10 to 1417 | 0.3 | 20, 31.5, 61.5 | CMOS, LVPECL, LVDS, CML |
3.3, 2.5, 1.8 |
-40 to 85 | 5 x 7 |
Si532/33 | ![]() |
Dual | ||||||||
Si534 | ![]() |
Quad | ||||||||
Si570 | ![]() |
Any I2C Programmable | ||||||||
Mid Grade | Si590/91 | ![]() |
Single | 10 to 810 | 0.5 | 20, 30, 50, 100 |
CMOS, LVPECL, LVDS, CML |
3.3, 2.5, 1.8 |
-40 to 85 | 5 x 7 |
Si598 | ![]() |
Any I2C Programmable | ||||||||
General Purpose | Si510/11 | ![]() |
Single | 0.1 to 250 | 0.8 | 30, 50, 100 | CMOS, Dual CMOS, LVPECL, LVDS, HCSL | 3.3, 2.5, 1.8 |
-40 to 85 | 5 x 7; 3.2 x 5 |
Si512/13 | ![]() |
Dual | ||||||||
Si514 | ![]() |
Any I2C Programmable |