Common Specs
- Worldwide FM band support (64–109 MHz)
- Worldwide AM band support (504–1750 kHz)
- SW band support (2.3–28.5 MHz) (Si4826/27/44 only)
- Selectable support for all AM/FM regional bands
- 2-wire control interface
- Mono/Stereo and valid station indicator
- Digital volume support
- Bass/Treble support
- Minimal BOM components with no manual alignment
- Excellent real-world performance
- Automatic frequency control (AFC)
- EN55020 compliant
- Two AAA batteries with 2.0 to 3.6 V supply voltage
- Wide range of ferrite loop sticks and air loop antenna support
- 24-pin SSOP package
- RoHS compliant
Find the Right Si4827/40/44 Device
Select Columns
Part Number | Tuning Method | RDS | FM | AM | SW | LW | WB | TX | EN55020 |
---|
Sort A -> Z
Sort Z -> A
Filter by values...