Si4825/31/35/36 Mechanically-Tuned AM/FM Radio Receivers

Si4825/31/35/36 devices are mechanically-tuned digital display CMOS AM/FM/SW radio receiver ICs that integrate the complete receiver function from antenna input to audio output. Si482x/3x devices offer unmatched integration and PCB space savings with minimum external components and a small board area. Si482x/3x ICs require a simple application circuit and remove requirements for manually tuning components during the manufacturing process.

Si4820/24/25 devices are drop-in compatible with Si4831/35/36 devices, making them a simple product to design, manufacture, and support across multiple product lines. Powered by two AAA batteries, the receiver has ultra-low power consumption and delivers the performance benefits of digital tuning to the AM/FM/SW analog radio market. For consumer applications that require EN55020 compliance, use Si4831/35/36 devices.

Antenna support
Wide range
Minimal BOM components with
No manual alignment

Common Specs

  • Worldwide FM band support (64–109 MHz)
  • Worldwide AM band support (504–1750 kHz)
  • SW band support (5.6–22 MHz) (Si4824/25/35/36 only)
  • Direct volume control
  • On-chip bass and treble tone control
  • Supports station and stereo LED indicators
  • Flexible band selections
  • Excellent real-world performance
  • Automatic frequency control (AFC)
  • Integrated LDO regulator
  • 24-pin Pb-free SSOP
  • EN55020-compliant
  • Small single-sided PCB
  • No manual alignment required
  • No external MCU required
  • Runs off 2 AAA batteries with 2.0~3.6 V supply voltage
  • Wide range of ferrite loop sticks and air loop antennas supported
  • Advanced linear frequency display
Find the Right Si4825/31/35/36 Device Select Columns
Select Columns
Part Number Tuning Method Display Method Mono/Stereo RDS FM AM SW LW WB TX EN55020

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close
STAGING-PUB2